2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

WGRM-06 LC

Expand Table
EN
1/5
Part no.
ARTNR
Info PDF
INFO
Option
AUSF
Max. swivel angle
SW [°]
Max. axial tensile force (ball stud axis)
AZZ [N]
Max. axial compressive force (pivoting axis)
ADZ [N]
Max. axial tensile force (housing axis)
AZP [N]
Max. axial tensile force in housing axis with metal ball stud
AZS [N]
Diameter
D1 [mm]
Thread
D2
Diameter
D4 [mm]
Length
L1 [mm]
Length
L2 [mm]
Length
L5 [mm]
Length
L6 [mm]
Height
H1 [mm]
Height
H2 [mm]
Height
H3 [mm]
Width across flats
S1 [mm]
1
2
3
4
WGRM-05 LC
INFO
Low Cost
0
150
200
100
600
8
M5
12.8
9
10.2
14
8.2
10.8
0.65
25.60
SW8
WGRM-06 LC
INFO
Low Cost
0
200
300
140
800
10
M6
14.8
11
12.5
16
10.5
12.3
0.70
30.90
SW9
WGRM-08 LC
INFO
Low Cost
0
350
500
200
1500
13
M8
19.3
13
16.5
18
13.5
16.2
1.15
39.15
SW12
WGRM-10 LC
INFO
Low Cost
0
300
900
400
1900
16
M10
24.0
16
20.0
20
16.0
20.0
1.15
48.00
SW14
Vis komprimert visning (4 konfigurerbare produkter)
Order numberWGRM-06 LC
ShorttextAngle joint with ball stud, low cost, right-hand thread
Siste endring09.01.2025 11:36:39
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties

ECLASS 14.0

23-05-90-90 Rolling bearing, glide bearing, rocker bearing (other, unspecified)

ECLASS 10.1

23-05-92-90 Rolling bearing, glide bearing, rocker bearing (accessories, unsp.)

ECLASS 6.0

23-05-92-90 Antifriction bearing, sliding bearing, universal joint bearing (acc., uncl.)